Publish your products
Cerámica carrara blanco 30,5 x 60 cm
Cerámica carrara blanco 30,5 x 60 cm

    Cerámica carrara blanco 30,5 x 60 cm

    Cerámica tipo mármol calacata ideal para uso en paredes con tecnología RealHD y caras diferenciadas.
    Technical specification
    • Unique ref.225026702
    • Product familyCeramic tiles
    • Product groupMarble finish
    • TypeObject (single object)
    • Date of publishing2022-12-27
    • Edition number1
    • Height (mm)600
    • Width (mm)305
    • Depth (mm)18.7
    Related
    • Material mainMarble
    • Material secondaryMarble
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryFlooring - Tiles

    Region availability

    South America North America
    Colombia
    United States
    Ecuador
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit