Publish your products
Tayrona colors coral 200 x 200 mm

Tayrona colors coral 200 x 200 mm

Para garantizar el correcto funcionamiento e instalación del producto debe hacer uso de sellador 225010094 PROTECTOR EXTERIORES, pegante 135042405 ALFAQUICK ZONAS HUMEDAS y 225028178 (N) BOQUILLA TAYRONA CORAL 25KG

Specification
  • Para garantizar el correcto funcionamiento e instalación del producto debe hacer uso de sellador 225010094 PROTECTOR EXTERIORES, pegante 135042405 ALFAQUICK ZONAS HUMEDAS y 225028178 (N) BOQUILLA TAYRONA CORAL 25KG

Technical specification
  • Unique ref.225027486
  • Product familyQuarry tile
  • Product groupQuarry tile
  • TypeObject (single object)
  • Date of publishing2024-03-12
  • Edition number1
  • Width (mm)200
  • Depth (mm)200
Related
  • Material mainCementitious
  • Material secondaryCementitious
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories

Region availability

South America North America
Colombia
United States
Ecuador
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit