Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/04f50cef-2eb4-4498-9ce2-6bf98b825c28
Home
Categories
Construction Materials
Acoustic Panels & Accessories
Deco sicilia 150X150 mm
Available in United States
alfa para la vida real
Follow
Deco sicilia 150X150 mm
Download
Technical specification
Technical specification
Unique ref.
225028440
Product family
Quarry tile
Product group
Quarry tile
Type
Object (single object)
Date of publishing
2024-06-25
Edition number
1
Width (mm)
150
Depth (mm)
150
Related
Related
Material main
Ceramics
Material secondary
Ceramics
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Construction Materials - Acoustic Panels & Accessories
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Porcelanato limestone grey
Download
alfa para la vida real
Step 1M BH1
Download
alfa para la vida real
Baldosa vita Plata 300x300mm
Download
alfa para la vida real
Tayrona Sand 400X400X28
Download
alfa para la vida real
Cerámica lory light grey 610 x 610 mm
Download
alfa para la vida real
Decorado Pared Hexagonal
Download