Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/0d8da673-8814-4f93-93b4-985447448e23
Home
Categories
Construction Materials
Other
Cerámica Madera Simbala Retro
Available in United States
alfa para la vida real
Follow
Cerámica Madera Simbala Retro
Download
Technical specification
Technical specification
Unique ref.
225028900
Product family
Ceramic tiles
Product group
Natural stone finish
Type
Object (single object)
Date of publishing
2025-03-31
Edition number
1
Width (mm)
210
Depth (mm)
610
Related
Related
Material main
Ceramics
Material secondary
Ceramics
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Construction Materials - Other
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Malla cerámica sauce café 30 x 30 cm
Download
alfa para la vida real
Lavamanos sobreponer redondo blanco
Download
alfa para la vida real
Madera laminada h2o organic rockford
Download
alfa para la vida real
Statuario carrara brillante
Download
alfa para la vida real
Malla tradicional café 30x30 cm
Download
alfa para la vida real
Malla villa de leyva multicolor 30.5 x 30.5 cm
Download