Publish your products
Algreen 65 Gallon Cascata Rain Barrel
Algreen

Algreen 65 Gallon Cascata Rain Barrel

  • Elegant design with authentic pottery like texture.
  • Made from roto-molded plastic that wont chip, crack or fade and BPA free.
  • Comes with a high-quality brass spigot, corrosion-proof screen and bottom fitting attachment which allows for access to 100% of water in unit.
  • Dual water overflows allow for water to sufficiently escape rain barrel when full and allow option for linking multiple rain barrels with Algreen's linking kit.
  • Crown planter with double-wall for durability.

As Featured on Amazon.com

Specification
  • Product Dimensions: 24 x 24 x 46 inches
    Item Weight: 23 pounds
    Shipping Weight: 26.3 pounds

Technical specification
  • Unique ref.Algreen-65-Gallon-Cascata-Rain-Barrel
  • Product familyGarden
  • Product groupRain Barrel
  • TypeDocumentation (information only)
  • Date of publishing2019-02-14
  • Edition number1
  • Height (inches)46
  • Width (inches)24
  • Depth (inches)24
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryLandscaping - Waste & Recycling
  • UNSPSC nameRoads and landscape
  • UNSPSC code3012
  • CSI MasterFormat 2014 Code11 82 23
  • CSI MasterFormat 2014 TitleRecycling Equipment
  • OmniClass Number23-27 59 00
  • OmniClass TitleRecycling Equipment

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit