Publish your products
Standing Seam 2-Pipe Snow Guard (ASG3000G)
Standing Seam 2-Pipe Snow Guard (ASG3000G)
Standing Seam 2-Pipe Snow Guard (ASG3000G)

    Standing Seam 2-Pipe Snow Guard (ASG3000G)

    Alpine SnowGuards’ ASG3000G snow guard is an ideal option for installing a pipe-style system to a metal standing seam roof. It boasts a low profile with standard and custom powder coating options. Popular for both commercial and residential construction.

    Roof Types

    • New / Existing Metal Standing Seam
    • Single Lock, Bulb Seam, Snap Lock, Double Lock, Tee Seam, Applied Batten Cap 

    Finishes

    • Mill Finish
    • Powder Coating (additional charge) using RAL TIGER Drylac® Exterior Colors

    Features/Advantages

    • Milled Aluminum Construction
    • Clamp measures 2" L x 1 ½" W
    • Utilizes oval-point set screws
    • Configurations available for both vertical seams and horizontal seams
    • Accepts 1" OD Pipe (Tubing)
    • Compatible with the use of Ice Flags and Ice Screens
    • Internal and External Couplings, End Collars and End Caps are available for this system
    • Oval point set screws will provide a secure attachment point without penetrating roofing materials
    • Clamp-to-Seam technology will not void panel manufacturers warranties
    • Ideal option for installing a pipe-style snow guard system to a metal standing seam roof

    Applicable Building Types

    Automotive Facilities, Convention Centers, Courthouse, Dining cafeteria fast food, Dining Bar Lounge or Leisure, Dining Family, Dormitory, Exercise center, Fire Station, Gymnasium, Hospital or Health Care, Hotel, Library, Manufacturing, Motel, Motion Picture Theater, Multi family, Museum, Office, Parking Garage, Penitentiary, Performing Arts Theater, Police Station, Posts office, Religious Building, Retail, School or University, Single family, Sports Arena, Town Hall, Transportation, Warehouse, Workshop

      For more information, please contact Alpine SnowGuards at info@alpinesnowguards.com or call 888-766-4273.

      Specification


      Technical specification
      • Unique ref.ASG3000G_Standing_Seam_two_pipe_snow_guard
      • Product familySnow Guards
      • Product groupStanding Seam Style Snow Guards
      • TypeObject (single object)
      • Date of publishing2022-02-10
      • Edition number1
      • Height (inches)3.62
      • Width (inches)1.5
      • Depth (inches)2
      Related
      • Material mainAluminum
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryConstruction - Roof Accessories
      • IFC classificationObject
      • UNSPSC nameRoofing accessories
      • UNSPSC code301516
      • Uniclass 2015 CodeSs_25_16_05
      • Uniclass 2015 DescriptionAvalanche and snow barrier systems
      • CSI MasterFormat 2014 Code07 72 53
      • CSI MasterFormat 2014 TitleSnow Guards
      • OmniClass Number23-13 41 21
      • OmniClass TitleRoof Snow Guards

      Region availability

      North America
      Canada
      United States