Publish your products
PP125 Two or Three Pipe Snow Guard

PP125 Two or Three Pipe Snow Guard

Alpine SnowGuards’ PP125 pipe-style snow guard was engineered specifically for asphalt shingle roofing. Extensively performance tested at our in-house facility.

Roof Types

  • New / Existing Composition Shingle

Finishes

  • Mill Finish
  • Powder Coating (additional charge) using RAL TIGER Drylac® Exterior Colors

Features/Advantages

  • Bracket measures 6" L x 4" W x 5 1/8" H
  • Stainless Steel Base Plate available in multiple sizes (see "Base Plate Sizes" tab)
  • 3 configurations include 2-Pipe, 3-Pipe, 2 Hi-Pipe (Hi-Hole)
  • All configurations accept 1" OD Pipe (Tubing)
  • All configurations are compatible with the use of Ice Flags and Ice Screens
  • Internal and External Couplings, End Collars and End Caps are available for this system

Applicable Building Types

Automotive Facilities, Convention Centers, Courthouse, Dining cafeteria fast food, Dining Bar Lounge or Leisure, Dining Family, Dormitory, Exercise center, Fire Station, Gymnasium, Hospital or Health Care, Hotel, Library, Manufacturing, Motel, Motion Picture Theater, Multi family, Museum, Office, Parking Garage, Penitentiary, Performing Arts Theater, Police Station, Posts office, Religious Building, Retail, School or University, Single family, Sports Arena, Town Hall, Transportation, Warehouse, Workshop

    For more information, please contact Alpine SnowGuards at info@alpinesnowguards.com or call 888-766-4273.

    Technical specification
    • Unique ref.PP125_Two_or_Three_Pipe_Snow_Guard
    • Product familySnow Guards
    • Product groupPipe Style Snow Guards
    • TypeObject (single object)
    • Date of publishing2022-02-10
    • Edition number1
    • Height (inches)5.12
    • Width (inches)4
    • Depth (inches)6
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationObject
    • UNSPSC nameRoofing accessories
    • UNSPSC code301516
    • Uniclass 2015 CodeSs_25_16_05
    • Uniclass 2015 DescriptionAvalanche and snow barrier systems
    • CSI MasterFormat 2014 Code07 72 53
    • CSI MasterFormat 2014 TitleSnow Guards
    • OmniClass Number23-13 41 21
    • OmniClass TitleRoof Snow Guards

    Region availability

    North America
    Canada
    United States