Publish your products
SSG-313H3AL-812BLK - Pipe Style for Asphalt Shingle

SSG-313H3AL-812BLK - Pipe Style for Asphalt Shingle

Alpine SnowGuards innovated the market’s first and only solar snow management system. With almost a decade of research and development, Alpine developed a three-part system that has been rigorously performance tested at their in-house research facility. Installing SSG-313 roof-mounted pipe-style snow management system is strongly recommended as an additional barrier when a minimum 24” landing zone is available below the array. It is intended to slow the movement of snow and ice off the panels; limiting the chance for a large mass to evacuate all at once, similar to an avalanche. Best snow retention performance is achieved when it is paired with Solar Snow Dog and Solar SnowMax-Universal fence-style system. The SSG-313 is also a viable snow management option for new and existing asphalt shingle roofing.

Roof Types

  • New / Existing Asphalt Shingle with Solar Panels
  • New / Existing Asphalt Shingle

Finishes

  • Mill Finish
  • Powder Coating (additional charge) using RAL TIGER Drylac® Exterior Colors

Features/Advantages

  • Bracket Measures 8" H x 6" L x 1-7/8" W
  • Utilizes matte black flashing with integrated EPDM bushing to create compression seal
  • Flashing measures at 8" W x 12" L x .032" H
  • Three- Pipe Configuration
  • Accepts 1" OD Pipe
  • Compatible with the use of Ice Flags(PP95) and Ice Screen(PP98)
  • Internal Couplings, External couplings and End Caps, End Collars are available for this system

For more information, please contact Alpine SnowGuards at info@alpinesnowguards.com or call 888-766-4273.

Technical specification
  • Unique ref.SSG-313H3AL-812BLK_-_Pipe_Style_for_Asphalt_Shingle
  • Product familySnow Guards
  • Product groupPipe-Style or Fence-Style Snow Guards
  • TypeObject (single object)
  • Date of publishing2022-02-10
  • Edition number1
  • Height (inches)8
  • Width (inches)0.18
  • Depth (inches)6
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof Accessories
  • IFC classificationObject
  • UNSPSC nameRoofing accessories
  • UNSPSC code301516
  • Uniclass 2015 CodeSs_25_16_05
  • Uniclass 2015 DescriptionAvalanche and snow barrier systems
  • CSI MasterFormat 2014 Code07 72 53
  • CSI MasterFormat 2014 TitleSnow Guards
  • OmniClass Number23-13 41 21
  • OmniClass TitleRoof Snow Guards

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit