We are using cookies to provide our services

By using our services you agree to our use of cookies

;

ETICS: ecomin

Unique ref.: ecomin
Brand: alsecco GmbH
Product family: ETICS / EIFS / WDVS
Product group: Stone Wool
Date of publishing: 2016-10-14
Edition number: 1
Type: Object (single object)
Download (3)
Ecomin is the primary external wall insulation system incorporating mineral wool. It is a thin coat render system with high levels of flexibility, ideal where inconsistencies or irregularities in the substrate occur. This system is ideal for solid wall constructions, providing an easy to apply solution to effectively insulate the building.

System features:
- Insulation depth: 40-340 mm
- Reaction to fire: Noncombustable
- Colour Range: Lightness value ≥ 20.
- Insulation material: Mineral Wool
- Impact strength: Meets the requirement of the European Standard Approval ETAG 004. Standard 15 Joule Impact resistance with 4 mm reinforcement. Up to 60 Joule achievable
- Colour stability: Extremely high through paint with Carbon-Technology
- Soiling tendency: Very low through Nanotechnology and Hydrobalance®-Effect. Enhanced protection against algae and fungal growth.

Approvals:
- Z-33.43-52
- Z-33.42-53
- Z-33.46-419
- Z-33.44-60

System components:
- Adhesive: Dämmkleber MK, Armatop MP, Armatop A, Armatop AKS, Armatop L-Aero, Armatop Quattro
- Insulation: Mineralwolle-Dämmplatten HD-040, Alsitherm Miwo 035 Aero, Alsitherm Miwo 035 AeroPlus, Speedwall-Lamellendämmplatten 041
- Base coat: Armatop MP, Armatop AKS, Armatop A, Armatop L-Aero, Spar Dash Receiver organisch/mineralisch
- Reinforcement: Glasfasergewebe 32, Glasfasergewebe Universal-Aero
- Finishes: Traufelputz MP, Alsilite Sx Carbon T, Alsilite Sc Carbon F, Silliconharzputz R, Silliconharzputz T, Reibeputz, Reibeputz MP, Reibeputz Si, Traufelputz, Traufelputz Si, Traufelputz F, Modellierputz MP, Kratzputz A, Alsilite R-Aero, Alsilite T - Aero, Alsilite F - Aero, Strukturputz muneralisch
- Surface materials: Spar Dash


Material main: Stone Wool
Material secondary: Plaster
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Walls - Finishes
UNSPSC name: Wallboard
UNSPSC code: 30161501
Uniclass 1.4 Code: L773
Uniclass 1.4 Description: Building envelope maintenance systems
Uniclass 2.0 Code: SS-25
Uniclass 2.0 Description: Wall And Barrier Systems
NBS Reference Code: 25
NBS Reference Description: Wall And Barrier Systems
This product is available in:
Europe
  • Germany
  • Netherlands
  • United Kingdom

alsecco GmbH

Tender text

This property shows the link to the alsecco tender texts

Name Value
Ausschreibungstext DE http://www.ausschreiben.de/katalog/alsecco
Lieferprogramm DE http://www.alsecco.de/fileadmin/alsecco_de/media/brochures/alsecco_Bro_Funktionsfassaden_1.pdf

All BIM objects are real products from real manufacturers confirmed and approved