Publish your products
American walnut Dolen 61
HUBLER

American walnut Dolen 61

Specification
  • Découvrez dans notre collection Bois Bruts, le noyer US avec aubier sur sous-couche flex (Legnoflex).

Technical specification
  • Unique ref.panneau-deco-american-walnut-dolen-61-N261L
  • Product familyBois Bruts
  • Product groupPlacages bois
  • Date of publishing2026-03-17
  • Edition number1
  • Height (mm)1250
  • Width (mm)3050
  • Depth (mm)1
Related
  • Material mainWood
Classification
  • BIMobject CategoryWalls - Wall finishes
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit