Towel warmers Scalda showcaseTowel warmers Scalda showcaseTowel warmers Scalda showcaseTowel warmers Scalda showcase
View previous images
View next images
Alterna

Towel warmers Scalda showcase

This product is only available for the Swedish market. Alterna Scalda Towel warmers are made of chromed steel. Connection is made with an immersion heater or with a regulation valve for heating systems. Available as a curved model with round tubes or oval tubes.
Specification
  • This product is only available for the Swedish market.

    Material: steel
    Color: chrome
    Wall mount: removable with 22 mm adjustability in depth
    Models: Curved model with round tube and curved model with oval tube

    Curved model with round tubes
    Dimensions: 450 x 800 mm, 500 x 800 mm, 500 x 1 022 mm, 500 x 1 244 mm (w x h)

    Curved model with oval tube
    Dimensions: 450 x 770 mm, 500 x 770 mm, 500 x 950 mm, 500 x 1 180 mm (w x h)

    Comes with 4 wall brackets, 2 plugs and a vent valve.
    When installing an immersion heater the towel rails must be filled with liquid.
Technical specification
  • Unique ref.Scaldahanddukstorkar_sc2
  • Collection setSanitet
  • CollectionHanddukstorkar
  • TypeShowcase (model)
  • Date of publishing2017-12-06
  • Edition number1
Related
  • Material mainSteel
  • Designed inSweden
  • Manufactured inChina
Classification
  • BIMobject CategoryHVAC - Heaters
  • IFC classificationFurnishing Element
  • UNSPSC nameHeating equipment and parts and accessories
  • UNSPSC code401018
  • Uniclass 1.4 CodeL75626
  • Uniclass 1.4 DescriptionHeated towel rails
  • Uniclass 2.0 CodePR-47-36
  • Uniclass 2.0 DescriptionHeat Emitters
  • Uniclass 2015 CodeAc_60
  • Uniclass 2015 DescriptionHeating, cooling and refrigeration activities
  • NBS Reference Code47-36
  • NBS Reference DescriptionHeat Emitters
  • CSI MasterFormat 2014 Code23 82 29
  • CSI MasterFormat 2014 TitleRadiators
  • OmniClass Number23-31 25 25 11
  • CSI UniFormat II CodeD3020
  • CSI UniFormat II TitleHeat Generating Systems

Region availability

Europe
Sweden