Publish your products
Towel warmers Caldo showcase
Towel warmers Caldo showcase
Towel warmers Caldo showcase
Towel warmers Caldo showcase
Towel warmers Caldo showcase
Towel warmers Caldo showcase
    Alterna

    Towel warmers Caldo showcase

    This product is only available for the Swedish market. Alterna Caldo Towel warmers are made of chrome or white painted steel. Connection is made with an immersion heater or with a regulation valve for heating systems. Available as straight model and curved model, both with round tubes.
    Specification
    • This product is only available for the Swedish market. Material: steel Color: chrome or white Wall mount: removable with 22 mm adjustability in depth Models: straight model with round tubes and curved model with round tubes Sizes: 500 x 800 mm (W x H) and 600 x 1 200 mm (W x H) Comes with 4 wall brackets, 2 plugs and a vent valve. When installing an immersion heater, the towel rails must be filled with liquid.
    Technical specification
    • Unique ref.Caldohanddukstorkar_sc2
    • Product familySanitet
    • Product groupHanddukstorkar
    • TypeShowcase (model)
    • Date of publishing2017-12-06
    • Edition number1
    Related
    • Material mainSteel
    • Designed inSweden
    • Manufactured inChina
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationFurnishing Element
    • UNSPSC nameHeating equipment and parts and accessories
    • UNSPSC code401018
    • Uniclass 2015 CodeAc_60
    • Uniclass 2015 DescriptionHeating, cooling and refrigeration activities
    • CSI MasterFormat 2014 Code23 82 29
    • CSI MasterFormat 2014 TitleRadiators
    • OmniClass Number23-31 25 25 11
    • OmniClass TitleElectric Heated Towel Bars
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit