Publish your products
Altro Stronghold 30 Adhesive–Free Safety Flooring
Altro

Altro Stronghold 30 Adhesive–Free Safety Flooring

Adhesive-free safety flooring for maximum impact and minimum downtime

Get your kitchen up and running in record time with the new Altro Stronghold 30 adhesive-free flooring. Specifically designed for commercial kitchens and back-of-house areas, this revolutionary flooring can be welded and walked on the same day, slashing kitchen downtime.

Altro Stronghold 30 adhesive-free flooring is built to last, engineered to handle tough kitchen environments. It’s a breeze to install, maintain, and repair, with exceptional scratch and scuff resistance for enduring performance. Featuring Altro’s highest slip resistance rating and a comfortable 3mm thickness, it also reduces noise by up to 10dB.

Choose from four timeless colors to match your style. Pair Altro Stronghold 30 adhesive-free flooring with Altro Puraguard wall panels for a robust and hygienic solution in any commercial or industrial kitchen, food preparation, or service area.

Altro Stronghold 30 is also available in a traditional glue-down version.

Typical applications

  • Small commercial kitchens
  • Food preparation areas
  • Back-of-house service areas
  • Temporary kitchens

Get in contact with Altro

Specification
  • Features + benefits

    • Adhesive-free installation for minimum downtime
    • Achieves highest level of slip resistance
    • Risk of slipping is 1 in a million even with contaminants present
    • Heat-welded seams for better hygiene
    • FDA / USDA / CFIA / HACCP compliant
    • FloorScore Certified / Low VOCs
    • Independent Halo tests indicate 10x lower bacteria count than quarry tile
    • Fungi and mold-resistant, achieves zero growth after 21 days
    • This product does not contain PFAs
Technical specification
  • Unique ref.altro-stronghold-30-adhesive-free
  • Product familyFloors
  • Product groupSafety
  • TypeObject (single object)
  • Date of publishing2024-10-03
  • Edition number1
Related
  • Material mainVinyl
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFlooring - Flooring
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeSs_30_20
  • Uniclass 2015 DescriptionFlooring and decking systems
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 11
  • OmniClass TitleFlooring Specialties and Accessories
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States