Publish your products
Altro Wood Flooring
Altro Wood Flooring
Altro Wood Flooring
Altro Wood Flooring
Altro Wood Flooring
Altro Wood Flooring
Altro Wood Flooring
Altro Wood Flooring
Altro Wood Flooring
    Altro

    Altro Wood Flooring

    Wood look smooth sheet flooring

    This attractive, general purpose 2mm wood-look flooring is available in a range of designs with different plank sizes and shades, including a fine-line design and wide plank classic and rustic designs, helping you create your ideal interior. 

    It is not just about looks though: Altro Wood is designed to cope with the medium to heavy traffic you would expect in these environments. It is also a perfect partner for a variety of wall shades and finishes, from wall panels to metal and glass, making design simpler. 

    With matching design and color options across this range and the other two wood-look ranges, you can achieve a consistent look in different areas with the ability to choose between the ranges for the right technical performance according to the area.

    Get in contact with Altro

    Specification
    • Key benefits

      • Authentic wood visual creates warm and inviting setting
      • Impressive range of designs with different planks and shades available
      • Resists up to 2,500 psi indentation
      • Allows coordination with Altro Wood Comfort and Altro Wood Acoustic ranges for smooth transition between areas requiring different levels of slip resistance and sound absorption
      • Ideal for areas with medium to heavy traffic
      • FloorScore Certified / Low VOCs
    Technical specification
    • Unique ref.Altro-Wood
    • Product familyFloors
    • Product groupSmooth
    • TypeObject (single object)
    • Date of publishing2020-07-07
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Wood Flooring
    • IFC classificationFloor
    • UNSPSC nameWood flooring
    • UNSPSC code30161702
    • Uniclass 2015 CodeSs_30_20_90
    • Uniclass 2015 DescriptionWood and composite unit flooring systems
    • CSI MasterFormat 2014 Code09 64 00
    • CSI MasterFormat 2014 TitleWood Flooring
    • OmniClass Number23-15 17 13 11
    • OmniClass TitleWood Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States