Publish your products
Industrial Doors ProTrend
Industrial Doors ProTrend
Industrial Doors ProTrend
Industrial Doors ProTrend
Industrial Doors ProTrend
Industrial Doors ProTrend
Industrial Doors ProTrend
Industrial Doors ProTrend
Industrial Doors ProTrend
Industrial Doors ProTrend

    Industrial Doors ProTrend

    4.7 out of 5 stars4.7(23 reviews)
    ALUTECH sectional doors
    Sectional door type: Industrial
    Industrial door series: ProTrend
    Industrial door design: Bearing structure, door leaf made of sandwich panels, torsion shaft, torsion springs, control elements
    Sandwich panel thickness: 40 mm
    Mounting type: 11 types of mounting allow to install industrial doors in premises with various design peculiarities.
    Ecological safety is confirmed with: EPD DIN EN ISO 14025; EN15804, Company EPD, Environmental Product Declaration
    CE marking: EN 13241:2003+А2:2016
    Conformity with European Directives: DIRECTIVE 2014/30/EU; DIRECTIVE 2014/35/EU; DIRECTIVE 2006/42/EU; DIRECTIVE 2014/53/EU; DIRECTIVE 2014/53/EU; REGULATION (EU) No 305/2011
    Compliance with European Standards: EN 13241:2003+А2:2016
    Permissible dimensions of the opening (width x height): 7000х6000
    Scope of use: Logistics centres, shopping malls, industrial facilities, production sites, warehouses, service centres, car showrooms, car washes, airports, bus terminals, parkings
    Specification
    • Door leaf: Assembled from sections connected with side brackets and intermediate hinges. EPDM-insert is used as sealing between the panels. Top and bottom edges of the door leaf are fitted with end profiles with EPDM sealing inserts. Door leaf can be equipped with various types of glazing, inserts and wickets.
      Sandwich panels: Sandwich panel is composed of two galvanized steel sheets (inner and outer) joined together at the top and bottom of the panel. At this joint a four-layer steel sheet lock if formed. Space between steel sheets is filled with foamed polyurethane.
      Coating of sandwich panels: Steel sheet is covered with a zinc layer, then with a primer coating and a decorative coating PUR-PA with solid polyamide particles
      Colour of sandwich panels from the outside: Standard: RAL 1015; RAL 3004; RAL 5010; RAL 6005; RAL 7016; RAL 8014; RAL 9006; RAL 9007; RAL 9016; RAL 8017; ADS703. It is possible to choose other RAL and DB colours + digital printing
      Colour of sandwich panels from the inside: RAL 9002
      Surface type of sandwich panel (pattern): S-ribbed; Microwave
      Track profiles: Horizontal and vertical track profiles made of galvanized steel
      Torsion mechanism: Torsion shaft with torsion springs of various lifespan: 25 000, 35 000, 50 000, 75 000, 100 000 cycles.
      Door control: Manual and automatic control with possibility to connect photocells, optical sensors and signal lamps
      Door leaf movement: Moves along the track profiles on adjustable rollers made of wear-resistant plastic. Door leaf is lifted with two steel cables. Cables are wound on cable drums installed on the torsion shaft.
      Safety: 1. Finger trapping protection;
      2. Protection from door leaf falling in case of spring breakage;
      3. Protection from door leaf falling in case of cable break;
      4. Six-fold safety margin of cables.
      11 types of mounting: 1. Standart Mounting ProTrend
      2. Low Mounting ProTrend
      3. Vertical Mounting Top Shaft ProTrend
      4. Vertical Mounting Low Shaft ProTrend
      5. High Mounting Top Shaft ProTrend
      6. High Mounting Low Shaft ProTrend
      7. Low Mounting With Front Shaft ProTrend
      8. Inclined Mounting ProTrend
      9. Low Mounting Inclined ProTrend
      10. High Mounting Top Shaft Inclined ProTrend
      11. High Mounting Low Shaft Inclined ProTrend
    Technical specification
    • Unique ref.Industrial-Doors-ProTrend
    • Product familySectional Doors
    • Product groupIndustrial Doors
    • TypeObject (single object)
    • Date of publishing2022-01-12
    • Edition number1
    • Height (mm)6000
    • Width (mm)7000
    Related
    • Material mainSteel
    • Material secondary2C Polyurethane
    • Designed inBelarus
    • Manufactured inBelarus
    Classification
    • BIMobject CategoryConstruction - Access doors & panels
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24_75
    • Uniclass 2015 DescriptionSectional overhead doorsets
    • CSI MasterFormat 2014 Code08 36 13
    • CSI MasterFormat 2014 TitleSectional Doors
    • OmniClass Number23-17 11 13
    • OmniClass TitleMetal Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe