Publish your products
Architectural Access Door

Architectural Access Door

4.1 out of 5 stars4.1(11 reviews)

The Babcock-Davis Architectural Access Door is designed with the architect in mind. Constructed with an industry-standard 14 gauge steel door, the updated design provides superior strength and design aesthetics.

Features
  • Anti-flex frame
  • Removable and repositionable door
  • Painless installation
  • Optional stainless steel
Specification
  • Model: BNT/BNW/BNP Door: 14 gage Cold Rolled Steel (removable) or 16 gage Type 304 Stainless Steel Frame: 16 gage Cold Rolled Steel or 16 gage Type 304 Stainless Steel Size: Minimum: 6 inches by 6 inches; Maximum: 24 inches by 72 inches or 48 inches by 48 inches Installation: Wall or Ceiling Flange: 1 inch exposed, Drywall Bead or Plaster Bead Hinge: Concealed spring button Pan Depth: 1/2 inch Latch: Screwdriver Cam Latch, Key Operated Cam Latch, or Mortise Lock (1-1/8 inch) Prep Finish: White Powder Coat (steel) or #4 Satin (stainless steel) Warranty: 1 year
Technical specification
  • Unique ref.architectural-access-door
  • Product familyAccess doors & frames
  • Product groupAccess Doors
  • TypeObject (single object)
  • Date of publishing2017-04-21
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Access doors & panels

Region availability

North America
United States