Publish your products
Double PVC French Door With Roller Shutter - New construction - A80 range
AMCC

Double PVC French Door With Roller Shutter - New construction - A80 range

A80 Double French door, new installation style with shutter option

The best suited innovating doors and windows for green buildings ! From 1.2 W/m².K Uw (with double glazing) to 0.86 W/m².K triple glazing, the A80 Excellence range provides optimum thermal insulation. On top of that, its A*4 air tightness make it fit to meet the expectations of the French RT 2012 thermal regulation.

Specification
  • Performances:
    Uw : 1,2 W/m2.K
    Sound reduction RW : 35 à 45 dB
    AEV : A*4-E*7A-V*A2 (or V*A3 depending on options)
    Solar gain : 0,42
    Visible light transmission : 56%

Technical specification
  • Unique ref.A80_PF2PN
  • Product familyA80
  • Product groupNeuf
  • TypeObject (single object)
  • Date of publishing2018-11-20
  • Edition number1
Related
  • Material mainPVC
  • Material secondaryGlass
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryDoors - Swing Doors
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

Europe
France