Publish your products
Double Casement Window With Roller Shutter- New construction Alya - OF2
AMCC

Double Casement Window With Roller Shutter- New construction Alya - OF2

Alya double window new construction installation with shutter option

Thanks to an optimal thermal insulation, a reinforced air tightness and a unique style, Alya allows every architectural projects to mix low cost, design and colors of aluminium with PVC performances.

An aluminium window with PVC core :

Matching aluminium and PVC's advantages to perfection, the Alya window combines a 70mm PVC frame from the A80 range with an aluminium cowl that offers a modern design and exceptional thermal performances
– an PVC invisible leaf of 80mm thickness which core is of coextruded foam.
The secret of the perfomance resides in a innovating industrial process combining gluing of the glazing in the leaf and foaming of the opening leaf. That gives the window a great resistance, an optimal water and air tightness and removes possibilities of future distortion.

100% Customizable :

To adapt to architectural requirements of a home or to aim at a more unusual style, Alya is 100% customizable :
– On the exterior side, the Dekolak coating available in several colors, in either smooth or textured finishes grants excellent impact and scratch resistance to the window,
– On the interior side, the Dekoline white or a Dekoplak wooden finish
Thanks to its refined profines with rectangular lignes similar to an aluminium window, Alya optimizes light transmittance

Shutter Options:

The built-in CX shutter is a "window + shutter" combination properly adapted to New construction. The latest technological innovations grants the shutter box exceptional air tightness, thermal and acoustic performances and make it compliant with the French RT 2012 rules and fitting to energy efficient buildings.

The LX shutter box : can adapt to most half-lintel of the market, even the bigger ones. This solution was developped for today habitats. Once installed, the shutter is completely invisible from both the inside and the outside. This shutter can already be mounted on the window frame and built-in finishes allows for a easy installation. The LX shutter is compliant with French RT 2012 rules and fitting to energy efficient buildings. Its thermal performances are provided by inside polystyrene insulation and air-tight caps.

Specification
  • Performances:
    Uw : 1,2 W/m2.K
    Sound reduction RW : 28 to 40 dB
    AEV : A*4-E*7A-V*A2 (or A*4-E*8-V*A3 depending on options)
    Solar gain : 0,44
    Visible light transmission : 44%

    Shutter Options:

    Soprofen CX shutter box performance :
    Uc : up to 0,67+0,01/Lc (for shutter box with reinforced insulation installed in 160mm insulation)
    Class 4 in motor, winch and strap
    Class 5 option : winch and motor

    Soprofen Lx shutter box performance:
    Uc : up to 1,29 W/m2.K (for 1m40 tall Lx shutter box installed in 160mm insulation)
    Up : up to 0,38 W/m2.K

Technical specification
  • Unique ref.ALYA-OF2PN
  • Product familyALYA
  • Product groupNeuf
  • TypeObject (single object)
  • Date of publishing2019-10-28
  • Edition number1
Related
  • Material mainPVC
  • Material secondaryGlass
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryWindows - Single Hung Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodePr_30_59_98_15
  • Uniclass 2015 DescriptionComposite window units
  • CSI MasterFormat 2014 Code08 54 00
  • CSI MasterFormat 2014 TitleComposite Windows
  • OmniClass Number23-17 13 19
  • OmniClass TitleComposite Windows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe
France