Publish your products
Amerex 397 Halotron I Clean Agent Fire Extinguisher
Amerex 397 Halotron I Clean Agent Fire Extinguisher
    Amerex

    Amerex 397 Halotron I Clean Agent Fire Extinguisher

    Halotron™ I clean fire extinguishing agent discharges as a rapidly evaporating liquid, which is non-conductive, non-corrosive, and leaves behind no residue. Halotron™ I is the clean agent market leader with a history of successful real-world protection of valuable assets. From model scale aircraft to wide body commercial aircraft, from data centers to pharmaceutical and other industrial plants, the Halotron™ I agent has been used to extinguish the fire, limit damage and help reduce downtime that can be caused by other agents.

    The Halotron™ I clean agent has been determined to be the most environmentally beneficial halocarbon agent on the market today that meets wide performance standards. The primary raw material in the agent is HCFC-123, which has an outstanding profile of near-zero ozone depleting potential (0.0098, CFC-11=1.0) and a low global warming potential (77, 100 yr. CO2 time horizon). State of the art atmospheric modeling completed in 2009 describes the smaller environmental footprint than HFC-based agents available for portable extinguishers.Ideal applications for these extinguishers include: data centers, laboratories, manufacturing plants, general office areas, computer rooms, telecommunication facilities, clean rooms, control rooms, warehouses, military electronics, vehicles including classic autos, boats, engine compartments, aircraft ramps, onboard aircraft and in facilities that service aircraft and any facility where dry chemical extinguishers could cause unacceptable damage or contamination.

    As Featured on Amazon.com

    #Amerex #FireExtinguisher #HalotronFireExtinguisher #CleanAgentFireExtinguisher

    Specification
    • Technical Details

      Six-year manufacturer's warranty
      Stored pressure design
      Dependable drawn steel cylinders
      Durable high gloss polyester powder paint
      All-metal valve construction
      Temperature range from -40°F to 120°F

      ENVIRONMENTALLY ACCEPTABLE
      EPA approved "clean agent" for Class A and Band C hazards
      Low GWP (Global Warming Potential)
      Low ODP (Ozone Depletion Potential)
      Short atmospheric lifetime

      USER-FRIENDLY
      Maximum visibility during discharge
      Large loop pull pin
      No electrical conductivity back to the operator
      No thermal or static shock
      Bar coded and bilingual labels

      CLEAN
      Leaves no residue

    Technical specification
    • Unique ref.Amerex-397-Halotron-I-Clean-Agent-Fire-Extinguisher
    • Product familyFire Extinguisher
    • Product groupHalotron
    • TypeDocumentation (information only)
    • Date of publishing2019-03-08
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFire Products - Fire Stops
    • UNSPSC nameFire extinguishers
    • UNSPSC code46191601
    • CSI MasterFormat 2014 Code10 44 16
    • CSI MasterFormat 2014 TitleFire Extinguishers
    • OmniClass Number23-29 25 19
    • OmniClass TitleFire Extinguishers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit