Roxtec International AB

Roxtec is the world-leading provider of flexible modular-based cable and pipe seals. The company’s invention for adaptability to cables and pipes of different sizes, Multidiameter™, is based on sealing modules with removable rubber layers. It allows for a perfect sealing, regardless of the outside dimension of the cable or pipe. The solution simplifies design and engineering, speeds up installation and reduces the need for stock, material and logistics. It also provides spare capacity for easy retrofit and future upgrades. Roxtec serves and supports customers in more than 80 markets through subsidiaries and a network of distributor

Protecting life and assets

The Roxtec sealing system protects against fire, gas, water, dust, blast, pests, pressure and temperature changes. It also reduces noise, vibration and material fatigue, and exists in versions for EMC, hazardous locations (Ex) and bonding, grounding and lightning protection.

The system is certified by all major classification authorities. Roxtec products count 285 certificates, including IECEx/ATEX and MED, as well as 430 registered tests and approvals.

The seals are used worldwide to ensure safety, efficiency and operational reliability. They are also appreciated for the clean installation process, the area efficiency and the adaptability to a wide range of cables, metal pipes and plastic pipes. The ability to open up the seals to add cables or make quick changes simplifies maintenance and retrofit.


Brand logo
11 followers

Contact

+46 455 36 67 00Rombvägen 237165, LyckebySweden