Publish your products
American Standard Loven Wall-Mounted Basin Mixer

American Standard Loven Wall-Mounted Basin Mixer

Technical specification
  • Unique ref.american-standard-loven-wall-mounted-basin-mixer
  • Product familyBathroom Faucets (Mixer) (41)
  • Product groupBasin Mixer (01)
  • TypeObject (single object)
  • Date of publishing2026-05-05
  • Edition number1
  • Height (mm)118
  • Width (mm)185.5
  • Depth (mm)181
Related
  • Material mainBrass
  • Material secondaryBrass
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit