Publish your products
American Standard Studio/Saga Tubular Sink Mixer CP (4*)

American Standard Studio/Saga Tubular Sink Mixer CP (4*)

Technical specification
  • Unique ref.american-standard-studio-saga-tubular-sink-mixer-cp-4
  • Product familyBathroom Faucets (Mixer)
  • Product groupBasin Mixer
  • TypeObject (single object)
  • Date of publishing2026-09-22
  • Edition number1
  • Height (mm)55
  • Width (mm)55
  • Depth (mm)155
Related
  • Material mainChrome
  • Material secondaryChrome
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit