Publish your products
American Standard Studio Wall Basin w/Fix 1TH 350 WH

American Standard Studio Wall Basin w/Fix 1TH 350 WH

Technical specification
  • Unique ref.american-standard-studio-wall-basin-w-fix-1th-350-wh
  • Product familyBasins
  • Product groupCountertop
  • TypeObject (single object)
  • Date of publishing2026-04-09
  • Edition number1
  • Height (mm)150
  • Width (mm)350
  • Depth (mm)250
Related
  • Material mainCeramics
  • Material secondaryPorcelain
Classification
  • BIMobject CategorySanitary - Bathroom sinks
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit