Publish your products
Stainless Steel Reduced Pressure Detector Assembly Backflow Preventers with Flood Sensor, 2 1/2 - 6 Inch Sizes - 5000SS-FS
Stainless Steel Reduced Pressure Detector Assembly Backflow Preventers with Flood Sensor, 2 1/2 - 6 Inch Sizes - 5000SS-FS

    Stainless Steel Reduced Pressure Detector Assembly Backflow Preventers with Flood Sensor, 2 1/2 - 6 Inch Sizes - 5000SS-FS

    Series 5000SS-FS Reduced Pressure Detector Assembly Backflow Preventer blocks the reverse flow of fire protection system substances being pumped or siphoned into the potable water supply. Series 5000SS-FS incorporates a meter to detect ground leaks and unauthorized illegal taps, greatly reducing annual water expenses, and consists of a stainless steel body, stainless steel internal parts, thermoplastic check valves, and a bottom-mounted relief valve. Series 5000SS-FS is half the weight of competitive designs. Its short lay length makes installation and maintenance simple and easy. This series is ideal for installation on fire protection systems. Check with local water authorities for installation requirements. Maximum Working Pressure: 175 psi (12.06 bar).

    This series features an integrated flood sensor with SentryPlus Alert® Technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.

    Specification
    • Features

      • Integrated sensor on relief valve for flood detection
      • Flood alert feature available with add-on connection kit, compatible with BMS and cellular communication
      • Cam-check assembly provides low head loss
      • Short lay length is ideal for retrofit installations
      • Meter detects underground leaks and unauthorized water usage
      • Stainless steel relief valve features balanced rolling diaphragm to reduce maintenance costs and eliminate sliding seats
    Technical specification
    • Unique ref.5000ss-fs
    • Product familyPlumbing & Flow Control Solutions
    • Product groupBackflow Prevention
    • TypeObject (single object)
    • Date of publishing2024-02-13
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit