Publish your products
Stainless Steel, Flanged Wye-Pattern Strainers - 8000F

Stainless Steel, Flanged Wye-Pattern Strainers - 8000F

Series 8000F Stainless Steel Flanged Wye-Pattern Strainers feature a wye-pattern, stainless steel body with flanged (Series 8000F) connections, stainless steel screen, ductile iron or epoxy-coated ductile iron (FDA Series) retainer cap with EPDM gasket, grooved coupling, and blow-down outlet. Series 8000F is lightweight, corrosion-resistant, and has a self-cleaning feature. It is suitable for use in potable water and food applications in compliance with NSF-61 and FDA requirements. Maximum Pressure (non-shock): 200psi (13.8 bar) @ 150°F (66°C) WOG.

Technical specification
  • Unique ref.8000F
  • Product familyPlumbing & Flow Control Solutions
  • Product groupStrainers
  • TypeObject (single object)
  • Date of publishing2019-11-18
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameLiquid strainers
  • UNSPSC code40142501
  • Uniclass 2015 CodePr_65_57_95_96
  • Uniclass 2015 DescriptionWater strainers
  • CSI MasterFormat 2014 Code40 05 89.13
  • CSI MasterFormat 2014 TitleBasket Strainers for Process Service
  • OmniClass Number23-27 55 29
  • OmniClass TitleLiquid Strainers
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit