Publish your products
Bronze Wye Strainers - A777SI

Bronze Wye Strainers - A777SI

Series A777SI Bronze Wye Strainers feature a machined seat in the body and tapered seat in the cap for accurate screen alignment. All sizes are provided with tapped retainer cap and closure plug. Series A777SI's screen has a special flared opening on the upstream end to provide unrestricted flow through the strainer. Screens on all sizes are 20 mesh perforated stainless steel. Keeping pipelines clean prevents serious problems. Maximum Working Pressure: 400psi (27.6 bar) WOG @ 210°F (99°C); 125psi (8.6 bar) WSP @ 353°F (178°C).

Technical specification
  • Unique ref.A777SI
  • Product familyPlumbing & Flow Control Solutions
  • Product groupStrainers
  • TypeObject (single object)
  • Date of publishing2019-11-18
  • Edition number1
Related
  • Material mainBronze
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameLiquid strainers
  • UNSPSC code40142501
  • Uniclass 2015 CodePr_65_57_95_96
  • Uniclass 2015 DescriptionWater strainers
  • CSI MasterFormat 2014 Code40 05 89.13
  • CSI MasterFormat 2014 TitleBasket Strainers for Process Service
  • OmniClass Number23-27 55 29
  • OmniClass TitleLiquid Strainers
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit