Publish your products
Stainless Steel Reduced Pressure Detector Assembly Backflow Preventers with Flood Sensor, 2 1/2 - 10 Inch Sizes - C500-FS
Stainless Steel Reduced Pressure Detector Assembly Backflow Preventers with Flood Sensor, 2 1/2 - 10 Inch Sizes - C500-FS
Stainless Steel Reduced Pressure Detector Assembly Backflow Preventers with Flood Sensor, 2 1/2 - 10 Inch Sizes - C500-FS
Stainless Steel Reduced Pressure Detector Assembly Backflow Preventers with Flood Sensor, 2 1/2 - 10 Inch Sizes - C500-FS
Stainless Steel Reduced Pressure Detector Assembly Backflow Preventers with Flood Sensor, 2 1/2 - 10 Inch Sizes - C500-FS

    Stainless Steel Reduced Pressure Detector Assembly Backflow Preventers with Flood Sensor, 2 1/2 - 10 Inch Sizes - C500-FS

    Series C500 reduced pressure detector assemblies feature a flood sensor with SentryPlus Alert® technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.

    This series helps stop the reverse flow of fire protection system substances being pumped or siphoned into the potable water supply. A meter incorporated to detect ground leaks and unauthorized illegal taps greatly reduces annual water expenses. It is 70% lighter than traditional designs and is ideal for health hazard cross-connections, such as on fire sprinkler systems. Check with local water authorities for installation requirements.

    The TS-OSY model is equipped with a factory installed, durable, and robust supervisory switch (UL Certified, Safety Signaling, Control No. 3L38) for tamper detection. The alert sounds when attempts are made to remove the switch from the gate valve or to close the valve. Wiring of the supervisory switch to a fire alarm control panel is required.

    Specification
    • Features

      • Sensor on the relief valve for flood detection
      • Protects drinking water supplies against dangerous cross-connections, plus detects loss due to underground water leaks or unauthorized water usage
      • Entire valve body and closure sleeve manufactured from 304 stainless steel
      • Includes two check valves, a pressure-differential relief valve, shutoff valves, torsion spring checks and relief valve, and bronze nickel-plated test cocks
      • Extremely compact design is significantly lighter than traditional designs
      • Patented link check provides low pressure loss
      • Flood alert feature activated with add-on connection kit, compatible with BMS and cellular communication
      • Integrated supervisory switch (UL Certified, Safety Signaling, Control No. 3L38) on outside stem and yoke resilient seated gate valve
    Technical specification
    • Unique ref.c500-fs
    • Product familyPlumbing & Flow Control Solutions
    • Product groupBackflow Prevention
    • TypeObject (single object)
    • Date of publishing2024-02-13
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit