We are using cookies to provide our services

By using our services you agree to our use of cookies

Lead Free* Double Check Valve Assemblies - LF2000B

Unique ref.: lf2000b
Brand: Ames Fire & Waterworks
Product family: Non-Return Valves for Liquid Services
Product group: Backflow Prevention
Date of publishing: 2017-06-12
Edition number: 1
Type: Object (single object)
Download (4)
Series LF2000B Double Check Valve Assemblies prevent the backflow of contaminated water into the potable water supply. It consists of a Lead Free* cast silicon copper alloy body construction that is easy to maintain and service. Series LF2000B is ideal at referenced cross-connections identified as non-health hazard applications. Check with local inspection authorities for installation requirements. The LF2000B features Lead Free* construction to comply with Lead Free* installation requirements. Maximum Working Pressure: 175psi (12.06 bar).


Material main: Copper
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Valves
IFC classification: Valve
UNSPSC name: Valves
UNSPSC code: 401416
Uniclass 1.4 Code: L7136
Uniclass 1.4 Description: Valves
Uniclass 2.0 Code: PR-94-94-xx
Uniclass 2.0 Description: Check Valves
Uniclass 2015 Code: Pr_65_54_40_13
Uniclass 2015 Description: Check valves
NBS Reference Code: 94-94-xx
NBS Reference Description: Check Valves
CSI MasterFormat 2014 Code: 40 05 65
CSI MasterFormat 2014 Title: Valves for Pump Control and Check Service
OmniClass Number: 23-27 31 19
OmniClass Title: Check Valves
CSI UniFormat II Code: C1030
CSI UniFormat II Title: Fittings
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Size 1/2", 3/4", 1", 1-1/4", 1-1/2", 2"
Connection Type Threaded Connection
Working Pressure 175psi (12.06 bar)

Ames Fire & Waterworks

Properties

Name Value
Size Range 1/2 to 2" (15 to 50mm)
Maximum Working Temperature 140°F
Body Material Lead Free Cast Silicon Copper Alloy
Application Liquid Services

All BIM objects are real products from real manufacturers confirmed and approved