We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

AXB-DMX512 Interface, Creates a Bi-directional DMX512-to-AxLink Connection, Transmitting and Receiving Up To 512 DMX Channels

Unique ref.: amx-00029
Brand: AMX
Product family: Electronics
Product group: Computer Network Equipment
Date of publishing: 2012-05-01
Edition number: 1
Type: Object (single object)
Download (6)

The AXB-DMX512 creates a bi-directional DMX512-to-AxLink connection, transmitting and receiving up to 512 DMX channels. Onboard processing and memory create as many as 96 channel groups, eight faders, and 72 presets (284 by adding extended memory), as well as soft-patch channels. A DMX lighting board can operate in tandem with the AXB-DMX512, generate levels for storing presets, or bypass the AXB-DMX512 for direct control of channels.

Keywords: Harman


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Networking
IFC classification: Electric Distribution
This product is available in:
North America
  • United States

BIMobject®