We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

MXD-430 4.3" Modero X® Series G4 Wall/Flush Mount Touch Panel

Unique ref.: amx-00179
Brand: AMX
Product family: Electronics
Product group: Cable Transmission and Reception Control Equipment
Date of publishing: 2016-09-16
Edition number: 1
Type: Object (single object)
Download (8)

OVERVIEW
The MXD-430 / 4.3" Modero X® Series Wall Mount Touch Panel is a premium user interface designed for dedicated room control or scheduling. This elegantly-styled touch panel provides fast and smooth animations and transitions, along with elegant styling that looks great in any setting.

The Modero X Series Touch Panels provide several industry firsts including a beautiful, capacitive multi-touch screen that provides users access to multiple applications with minimal navigation. It is hardware-ready to support Near Field Communication™ (NFC) and High Frequency RFID (HF RFID) devices and tags to enable secure, reliable authentication and allow personalization of the user experience. The distinctive appearance will complement even the most sophisticated meeting facilities and homes, with a variety of mounting options for added security and convenience.

COMMON APPLICATIONS

  • The MXD-430 is ideal for boardrooms, conference rooms or auditoriums where a panoramic control surface is needed to provide access to multiple functions simultaneously while remaining elegantly unobtrusive.
  • In Higher Education, the MXD-430 is ideal for lecture halls, auditoriums, performing arts theaters and boardrooms that require extensive control capabilities.
  • In residences, it is perfect for kitchens, bedrooms or home offices where it can be used to manage systems throughout the home.
  • The MXD-430 can be used as a scheduling panel for high-end meeting rooms and auditoriums.
  • All Modero X Series Wall Mount panels are ideal for reception areas or other gathering places for displaying master calendars and other information.

FEATURES

  • Graphic Leaps & Bounds - The Modero X Series features intuitive UI functionality including: gesturing, swiping, dynamic reordering and enhanced animation capabilities

Keywords: Harman


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Communication
IFC classification: Electric Distribution
This product is available in:
North America
  • United States

BIMobject®