Publish your products
MSA-MMK-07 Multi Mount Kit for 7" Modero S® Series Wall Mount Touch Panel
AMX

MSA-MMK-07 Multi Mount Kit for 7" Modero S® Series Wall Mount Touch Panel

OVERVIEW
The MSA-MMK2-07 Multi Mount Kit is designed to mount the 7” Modero S Wall Mount Touch Panel or AMX RoomBook Scheduling Touch Panel to any smooth surface without drilling or cutting – enhance the beauty and functionality of glass, marble and stone architecture with the sleek style of a Modero S control interface. MSA-MMK-07 is compatible with MSD-701 (FG2265-02). MSA-MMK2-07 is compatible with MSD-701-L2 (FG2265-32) and RMBK-701 (FG2265-37).

Keywords: Harman

Technical specification
  • Unique ref.amx-00187
  • Product familyElectrical
  • Product groupGeneral Purpose Controls
  • TypeObject (single object)
  • Date of publishing2016-10-18
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Communication
  • IFC classificationElectric Distribution
  • Uniclass 2015 CodePr_40_30_86_88
  • Uniclass 2015 DescriptionTouch panels

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit