We are using cookies to provide our services

By using our services you agree to our use of cookies

;

NMX-DEC-N1222 Minimal Proprietary Compression Video Over IP Decoder

Unique ref.: amx-00189
Brand: AMX
Product family: Electronics
Product group: Broadcast Transmission and Reception Equipment
Date of publishing: 2016-10-18
Edition number: 1
Type: Object (single object)
Download (7)

OVERVIEW
The new NMX-DEC-N1222 model features improved digital pixel reproduction and reduces latency to an industry leading 10-ms for gigabit links. Packetized video streams not only remain visually lossless throughout distribution, they also arrive instantly.

The N1000 Series Encoders and Decoders are an affordable local AV over IP switching solution that packetizes video into a minimally compressed IP format to create anywhere from a small 2×1 seamless presentation switcher up to a large 32×32 matrix switcher by connecting them directly to off-the-shelf layer-3 network switches.

The ability to send IP Media for distribution using common managed network switches in any size and configuration makes N1000 solutions extremely flexible and easy to deploy.

COMMON APPLICATIONS
The NMX-DEC-N1222 is the perfect solution for any low-latency application and video matrix smaller than 32x32. Common applications include classrooms, conference rooms, performing arts, and sports bars.

FEATURES

  • Output Scaling - Video scaling at output allows seamless switching from any source, at any resolution, to any display or projector, while preserving video fidelity
  • 1 Frame Latency - Same as HDBaseT
  • Minimal Proprietary Compression (MPC) - Visually lossless MPC algorithm
  • Power Over Ethernet (PoE) - PoE eliminates the need for power supply
  • Infrared (IR) - Infrared emitter connection allows control of low-cost, IR-only display devices
  • Onboard Control - All N-Series encoders and decoders have on-board, built-in control capability via events that can trigger any number of TCP/UDP commands to other IP controllable devices
  • Unmatched Flexibility - Highly competitive pricing for matrices up to 32x32
  • Two RJ45 Ports - Encoder features two RJ45 network ports (one PoE)
  • Stand Alone or Card - Available as a stand alone device, or card for use with NMX-ACC-N9206

Keywords: Harman


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Communication
IFC classification: Electric Distribution
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved