Publish your products
NX-2200 NetLinx NX Integrated Controller
NX-2200 NetLinx NX Integrated Controller
NX-2200 NetLinx NX Integrated Controller
NX-2200 NetLinx NX Integrated Controller
    AMX

    NX-2200 NetLinx NX Integrated Controller

    The NX-2200 / NetLinx® NX Integrated Controller is a programmable network appliance specifically designed to control AV and building technology using multiple analog and digital formats. The NX-2200 provides a scalable platform for the future by combining high performance, backward compatibility and extensive network security features. The NX-2200 is ideal for control and automation of medium-sized rooms and multi-room applications, as it includes more ports and security capabilities than the NX-1200.

    Common Applications

    • NX Master Security firmware is ideal for enterprise, education, and government policies requiring secure communication over a computer network in line with security standards expected by the IT industry of any equipment running on an enterprise
    • The NX-2200 is a good fit for medium-sized conference rooms or classrooms, lecture halls, home theaters, hotel rooms and building environmental systems.
    • With enhanced security features like Dual NIC, the NX-2200 provides secure control and monitoring for a medium-sized AV system, HVAC, lights, security, power management, and many similar specialized applications requiring economical control with limited physical ports.

    Features

    • Dual NIC – The LAN port is used to connect the master to an external network, and the ICSLAN ports connect to AMX or third-party A/V equipment isolated from the primary network, providing rock-solid security
    • IPv6 – Supports Internet Protocol version 6 (IPv6), the communications protocol that provides an identification and location system for computers on networks and routes traffic across the Internet
    • IEEE 802.1X – Supports IEEE Standard for Port-based Network Access Control with the ability to grant or deny network access to devices wishing to attach to a LAN based on credentials tied to the device rather than to a user
    • X.509 Certificate Services – NX supports customer-provided certificates for access to protected networks
    • Full LDAP Integration – Supports multiple user-defined login groups for accessing the master, as well as provides an AMX programmer the capability to require network login to access certain areas of the touch panel
    • High Performance Architecture, Flexible Programming Platform (RPM, NetLinx and Java) – Easily scalable to support a wide range of applications for today and tomorrow
    • Full Line Compatible (Backwards and Cross-Compatibility) – Standardized port numbers and new configuration import/export tools mean fewer coding changes
    • TLS / SSH Client – Provides NetLinx programmers the ability to manage secure port TLS and SSH communications with a remote device or server
    • Cryptographic Support – In accordance with FIPS 140-2, a U.S. government computer security standard used to accredit cryptographic modules for the protection of sensitive or valuable data
    • Network Syslog – Supports standard device logging to a syslog server
    • Enhanced Diagnostics On Serial and IR Ports – Provides real time error feedback when Serial and IR ports are disconnected or improperly wired
    • File Import / Export From USB Drive – Backup and restore configuration and program data and update firmware from a standard USB flash drive
    • Hardware / Software Built for 24/7/365 Operation – Provides outstanding reliability and improved diagnostics
    • Ultra-Fast 1600 MIPS processor
    • 512 MB Onboard RAM
    • 1 M Non-Volatile Memory
    • 8 GB SDHC FLASH Memory
    • 1 RU
    • 1 AXLink Interface
    • 1 10/100 LAN Interface
    • 4 Digital I/O Ports
    • 1 RS232/422/485 Port
    • 3 RS232-Only Ports
    • 4 IR/Serial Output Ports
    • 4 Relay Ports

    Keywords: Harman

    Specification
    • Dimensions (HWD): 1 4/5” x 17” x 9 1/8” (45.15 mm x 431.80 mm x 231.64 mm)

      Weight: 6.08 lb. (2.758 Kg)

      Memory: Memory Card: 8 GB SD, NVRAM: 1 MB, DDRAM: 512 MB, Note: Supports external USB Solid State Drives

      Power Consumption: Active Power Consumption: 4.2 W

      AxLink Port: (1) 4-position 3.5mm Screw Terminal, provides data and power to external AxLink control devices

      AxLink Indicator: (1) AxLink LED (green) indicates the state of the AxLink port

      RS-232/422/485 Ports: (1) 10-position 3.5mm Screw Terminal, NetLinx Port 1, XON/XOFF (transmit on / transmit off), CTS/RTS (clear to send/ready to send), 300 - 115,200 baud

      RS-232 Port: (3) 2-position 3.5mm Screw Terminal, NetLinx Ports 2-4, XON/XOFF (transmit on / transmit off), CTS/RTS (clear to send/ready to send), 300 - 115,200 baud

      Serial Indicator: (4) sets of LEDs (red/yellow) indicate when serial Ports 1 - 4 are transmitting and receiving data

      IR/Serial: (4) 2-position 3.5mm Screw Terminal, 4 IR Transmit / 1-way Serial ports, NetLinx Ports 11-14, Support high-frequency carriers up to 1.142 MHz, 4 IR/Serial data signals can be generated simultaneously

      IR/Serial Indicators: (2) LEDs (red) indicate when each of the IR/Serial ports (11-14) are transmitting control data

      I/O Channels: (4) One 6-position 3.5mm Screw Terminal, 4-channel binary I/O port for contact closure with each input being capable of voltage sensing, NetLinx Port 22, Channels 1-4

      I/O Indicator: (4) LEDs (yellow) indicate each of the I/O channels (1-4) are active

      Relays: (4) One 8-position 3.5 mm Screw Terminal, (4) single-pole, single-throw relays, NetLinx Port 21, Channels 1-4, Each relay can switch up to 24 VDC or 28 VAC @ 1 A, Each relay is independently controlled

      Relay Indicators: (4) LEDs (red) indicate when each of the relay channels (1-4) are active (closed)

      FG Numbers: FG2106-02

    Technical specification
    • Unique ref.nx-2200-controller
    • Product familyElectronics
    • Product groupCentral Controllers
    • TypeObject (single object)
    • Date of publishing2021-05-19
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Communication
    • IFC classificationElectric Distribution
    • ETIM CodeEC001634
    • ETIM NameAudio/video transmitting system
    • UNSPSC nameElectrical controls and accessories
    • UNSPSC code391215
    • Uniclass 2015 CodePr_70_75_04
    • Uniclass 2015 DescriptionAudio, data and visual outlet plates and controllers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit