Unique ref.: | SCL-1-Video-Scaler-4K60-4-4-4-Video-Scaler |
---|---|
Brand: | AMX |
Product family: | Electronics |
Product group: | Cable Transmission and Reception Control Equipment |
Date of publishing: | 2019-06-21 |
Edition number: | 1 |
Type: | Object (single object) |
The AMX SCL-1 4K60 Scaler is a small-format scaler that adjusts the output to match the optimal resolution of the display. The scaler includes a single input and a single output, with a size small enough to be mounted behind a display. It was designed to be used in combination with products such as the local HDMI outputs on the AMX Precis 8x8 that do not have built-in scaling. This offers a more flexible, lower cost solution for installations where scaling is needed only on certain outputs.
The scaler is compatible with 4K60 4:4:4 resolutions and HDCP 2.2, offering support for the latest source devices and displays. Because the scaler includes automatic scaling, the device can be configured to automatically scale to the optimal resolution of the display based on its EDID. It can be set to always scale to a particular resolution.
COMMON APPLICATIONS
The SCL-1 is ideal for a variety of applications where there is no video scaling built into the switcher.
Keywords: Harman
Features
Product url: | https://www.amx.com/en-US/products/scl-1-video-scaler |
---|---|
Installation instructions: | https://www.amx.com/en-US/products/scl-1-video-scaler |
COBie Product Data Sheet: | |
Product certification: | https://www.amx.com/en-US/products/scl-1-video-scaler |
Technical description: | https://www.amx.com/en-US/products/scl-1-video-scaler |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/amx/product/scl-1-video-scaler-4k60-4-4-4-video-scaler
Material main: | |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Electronics - Communication |
---|---|
IFC classification: | Electric Distribution |
UNSPSC name: | Electrical controls and accessories |
UNSPSC code: | 391215 |
Uniclass 1.4 Code: | JY65 |
Uniclass 1.4 Description: | Electrical accessories |
Uniclass 2.0 Code: | PR-26-27-27 |
Uniclass 2.0 Description: | Electrical Accessories |
Uniclass 2015 Code: | Pr_70_75_04 |
Uniclass 2015 Description: | Audio, data and visual outlet plates and controllers |
NBS Reference Code: | 26-27-27 |
NBS Reference Description: | Electrical Accessories |
CSI MasterFormat 2014 Code: | 11 52 00 |
CSI MasterFormat 2014 Title: | Audio-Visual Equipment |
OmniClass Number: | 23-37 15 00 |
OmniClass Title: | Audio Visual Equipment |
Name | Value |
---|---|
Depth | 150.1 mm |
Height | 25 mm |
Weight | 0.5 kg |
Width | 110 mm |
BIMobject®