Publish your products
Blocco Cassero in CLS 20x50 h20 cm
Antolini

Blocco Cassero in CLS 20x50 h20 cm

Masonry in concrete blocks, usable as a disposable formwork prepared for horizontal and vertical reinforcement for the construction of reinforced concrete septa, produced by a company in possession of the quality system certification according to UNI EN-ISO 9001: 2008 and UNI EN-standards ISO14001: 2004
Specification
  • English version is not available at the moment. Please see Italian version for full specification text.
Technical specification
  • Unique ref.BCC25-Blocco-Cassero-CLS
  • Product familyBlock
  • Product groupFacciavista BCC20
  • TypeObject (single object)
  • Date of publishing2018-12-20
  • Edition number1
  • Height (mm)200
  • Width (mm)500
  • Depth (mm)200
Related
  • Material mainConcrete
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)18
Classification
  • BIMobject CategoryConstruction Materials - Masonry
  • IFC classificationBlock
  • UNSPSC nameConcrete bricks
  • UNSPSC code30131603
  • Uniclass 2015 CodePr_20_93_52_02
  • Uniclass 2015 DescriptionAggregate concrete bricks
  • OmniClass Number23-13 21 11 11
  • OmniClass TitleConcrete Blocks

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit