Size Range: 3/8" through 8"
Material: Malleable iron
Finish: Plain
Service: Recommended for suspension of non-insulated stationary pipe lines or conduit. May be used with rod socket Fig. 110R or turnbuckle adjuster Fig. 114.
Maximum Temperature: 450° F
Approvals: Complies with Federal Specification A-A-1192A (Type 11), WW-H-171-E (Type 11), ANSI/MSS SP-69 and MSS SP-58 (Type 11).
Features:
Region availability
| North America |
|---|
United States |