Size Range: 1" through 30"
Material: Cast iron roll and sockets; steel roll rod, continuous thread rods and hex nuts
Finish: Plain, Zinc Plated (Hot-Dip Galvanized optional) or Resilient Coated
Service: For support of pipe where longitudinal movement due to expansion and contraction will occur and where vertical adjustment up to 6" may be necessary.
Maximum Temperature: 450° F at roller, 300° F at Resilient coated roller.
Approvals: Complies with Federal Specification A-A-1192A (Type 41), WW-H-171-E (Type 42), ANSI/MSS SP-69 and MSS SP-58 (Type 41).
Installation: Normally used directly above steel beams, brackets angles, etc.
Features: Advantages of pipe rollers with a protective resilient coated covering.
How to size: