We are using cookies to provide our services

By using our services you agree to our use of cookies

Custom-Unjacketed HD Heavy-Duty Large Volume Storage Tank, Vertical and Horizontal, Up to 4,000 gal Capacity

Unique ref.: aosmith-hd-tanks
Brand: A. O. Smith
Product family: Construction
Product group: Supply Water Tanks
Date of publishing: 2017-10-16
Edition number: 1
Type: Object (single object)
Download (5)

A. O. Smith's complete line of heavy-duty storage tanks range from 80 to 4,000 gallon capacities. These large volume tanks are designed for storing potable water. Fitting locations of these custom-line tanks match the needs of normal installations plus those for the A. O. Smith Cer-Temp 80® and Shure - Temp systems.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Construction - Storage
Uniclass 2015 Code: Pr_60_50_20_21
Uniclass 2015 Description: Direct hot water storage cylinders
CSI MasterFormat 2014 Code: 33 16 13
CSI MasterFormat 2014 Title: Aboveground Water Utility Storage Tanks
OmniClass Number: 23-27 29 00
OmniClass Title: Tanks and Storage Structures
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Construction - Storage

Name Value
Diameter 20 ; 24 ; 30 ; 36 ; 42 ; 48 ; 54 ; 60 ; 66 ; 72 ; 84 ; 96
Height 28-1/2" to 104-1/2" (Horizontal tanks) | 60" to 395" (Vertical tanks)
Length 60" to 395" (Horizontal tanks) | 20" to 96" (Vertical tanks)
Lining Material Glass ; Cement ; Epoxy
Material Black Steel ; Stainless ; Silicon-Bronze
Maximum Working Pressure 125 ; 150 ; 160
Tank Volume 80 gal — 12500 gal
Weight 210 lb — 18213 lb

All BIM objects are real products from real manufacturers confirmed and approved