Publish your products
Outdoor Storage Shed – DM-GY
Outdoor Storage Shed – DM-GY
Outdoor Storage Shed – DM-GY
Outdoor Storage Shed – DM-GY
Outdoor Storage Shed – DM-GY
Outdoor Storage Shed – DM-GY
Outdoor Storage Shed – DM-GY
Outdoor Storage Shed – DM-GY
Outdoor Storage Shed – DM-GY
Outdoor Storage Shed – DM-GY

    Outdoor Storage Shed – DM-GY

    Compact outdoor storage shed designed to provide excellent storage capacity in a space-efficient form.

    Available in seven size variations to accommodate different storage requirements and installation spaces.

    The powder-coated finish provides excellent corrosion resistance and durability.

    Adjustable shelving allows flexible storage of long items, boxes, and other household or outdoor equipment.

    Equipped with a secure lock, universal-design handle, and bearing-mounted rollers for smooth door operation.

    Specification
    • ■DM-GY099 / DM-GY119 / DM-GY137 / DM-GY139 / DM-GY157 / DM-GY177 / DM-GY179

      Type: Compact Outdoor Storage Shed

      Number of Size Variations: 7

      Overall Height: 1865 mm

      Floor Load Capacity: 2000 N/m² (200 kgf/m²)

      Snow Load Capacity: 1000 N/m² (100 kgf/m²)

      Maximum Snow Depth: 500 mm

      Shelf Load Capacity: 35–55 kg per Shelf, depending on Model

      Finish: Powder Coating

    Technical specification
    • Unique ref.outdoor-storage-shed-dm-gy
    • Product familyOutdoor Storage
    • Product groupStorage Sheds
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryConstruction - Storage
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit