Publish your products
AprilAire 8144NC Fresh Air Ventilator
AprilAire 8144NC Fresh Air Ventilator
AprilAire 8144NC Fresh Air Ventilator
    AprilAire

    AprilAire 8144NC Fresh Air Ventilator

    The AprilAire 8144NC Fresh Air Ventilator is designed to bring in precisely the right amount of outdoor air into today's efficiently-designed homes with better air control and more benefits than exhaust ventilation. It is compatible with optional controls (sold separately) such as the AprilAire 8120X Ventilation Control and select AprilAire Thermostats. Designed and assembled in the USA utilizing US and global components and backed by a 5-year warranty, the AprilAire 8144NC provides reliable, high-quality ventilation, complete with all necessary components for easy setup.

    Features:

    • FRESH AIR DELIVERY – The AprilAire 8144NC Fresh Air Ventilator is designed to bring in precisely the right amount of outdoor air into today's efficiently-designed homes with better air control and more benefits than exhaust ventilation
    • ENERGY EFFICIENCY – Optimize energy savings with this ENERGY STAR®-certified unit
    • DURABLE DESIGN – The slim, metal design makes this fresh air ventilation system durable, and it can be installed in tight spaces like attics and closets
    • HEALTH AND COMFORT – Dilute trapped indoor air full of airborne contaminants like allergens, chemicals, viruses, and bacteria. Help push stale air outside by facilitating indoor air movement.
    • INTEGRATED CONTROL – Compatible with optional controls (sold separately) such as the AprilAire 8120X Ventilation Control and select AprilAire Thermostats (Models 8920W, 8840, S86WMUPR, and S86NMUPR)
    • INTEGRATED POWER DAMPER AND REPLACEABLE FILTER – Features an integrated powered damper that prevents air from flowing back out of the duct when its blower is not in use and removable, washable MERV 6 Filter that should be cleaned annually
    • PART OF THE APRILAIRE HEALTHY AIR SYSTEM – The 8144NC Fresh Air Ventilator is a part of your one-stop, all purpose investment toward a greater quality of life. The AprilAire Healthy Air System (additional components sold separately) combines fresh air ventilation, air filtration, humidity control, radon control, zoning and IAQ control, and UVC sanitization to address all aspects of Indoor Air Quality in the home.
    • BUY WITH CONFIDENCE – AprilAire Fresh Air Ventilators are designed and assembled in the USA utilizing US and global components by AprilAire, the leader in Indoor Air Quality solutions for the home since 1954, and come with a 5-year warranty


    Specification
      • Overall Dimensions: See drawing
      • Inlet Collar: 6" round
      • Outlet Collar: 6" oval
      • Ventilation Setting: Off, 6–60 min/hr
      • Code/Comfort Operation: Yes
      • Ambient Temperature: 0°F–160°F
      • Voltage: 115VAC, 1 phase, 60 Hz
      • Power: Hardwired
      • Ducting: 6" dia. flexible insulated duct
      • Warranty: 5 years
      • ETL: Tested to UL Standard 705 – Power Ventilators
      • Use Limitation: Not for outdoor use
    Technical specification
    • Unique ref.aprilaire-8144nc-fresh-air-ventilator
    • Product familyFresh Air Ventilation
    • Product groupAir Ventilators
    • TypeObject (single object)
    • Date of publishing2025-11-07
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • Uniclass 2015 CodeEF_65_40
    • Uniclass 2015 DescriptionVentilation
    • CSI MasterFormat 2014 Code33 81 33
    • CSI MasterFormat 2014 TitleCommunications Blowers, Fans, and Ventilation
    • OmniClass Number23-33 49 25 15
    • OmniClass TitleSupply Air Ventilation Registers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States