Publish your products
Santa-Fe Oasis105 Standalone Dehumidifier
AprilAire

Santa-Fe Oasis105 Standalone Dehumidifier

Powerful and versatile. It’s ready to take on your space.

Our most versatile and energy-efficient dehumidifier, the Oasis105, is perfect for a wide range of applications basements, attics, and crawl spaces. It features onboard digital controls, variable speed fan, dew point cut out, and a low maintenance positive pressure condensate drain.

Ideal Applications

  • Basements
  • Crawl spaces
  • Garages
  • Home theaters
  • Workshops
  • Gun rooms
  • Exercise rooms
  • New home
  • Commercial
Specification
    • Part Number: 4044510
    • Pint Capacity: 102 pints / 12.75 gallons @ 80°F and 60% RH
    • Power: 732 watts @ 65°F and 60% RH
    • Supply Voltage: 115 volt – 1 phase – 60 Hz
    • Current Draw: 6.1 amps @ 65°F and 60% RH
    • Blower: 280 CFM up to 1" WG
    • Operating Temperature: 49°F min., 95°F max.
    • Control Type: Onboard digital controls with low voltage terminal block

    Crawl Space Sizing

    • Tightly sealed: Up to 3,300 sq. ft.
    • Moderately sealed: Up to 2,900 sq. ft.
    • Loosely sealed: Up to 2,500 sq. ft.

    Basement Sizing

    • Tightly sealed: Up to 2,600 sq. ft.
    • Moderately sealed: Up to 2,400 sq. ft.
    • Loosely sealed: Up to 2,200 sq. ft.

    Performance at 80°F and 60% RH

    • Water Removal: 102 pints/day
    • Efficiency: 7.5 pints/kWh

    Performance at 65°F and 60% RH

    • Water Removal: 67 pints/day
    • Efficiency: 5.95 pints/kWh

    Air Filter

    • MERV-13 filter
    • Size: 14.00"W × 12.00"H × 1.00"D
    • Part Number: 4042005
    • Unit Dimensions: 24"W × 14.5"H × 16"D
    • Unit Weight: 59 lbs.
    • Shipping Dimensions: 26.5"W × 18.75"H × 18.6"D
    • Shipping Weight: 75 lbs.
Technical specification
  • Unique ref.santa-fe-oasis105-standalone-dehumidifier
  • Product familyDehumdification
  • Product groupStandalone Dehumidifiers
  • TypeObject (single object)
  • Date of publishing2026-04-06
  • Edition number1
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • Uniclass 2015 CodePr_65_67_39
  • Uniclass 2015 DescriptionHumidifiers and dehumidifiers
  • CSI MasterFormat 2014 Code23 84 16
  • CSI MasterFormat 2014 TitleMechanical Dehumidification Units
  • OmniClass Number23-33 27 13
  • OmniClass TitleDehumidifiers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States