Publish your products
Elbow 90° M/F - Safety-Pol
Archived

Elbow 90° M/F - Safety-Pol

The safety fittings are the result of the will for a technical innovation and of a well-cared research and they are the "core business" of our company for some years. It is a new fittings range, designed and patented by aquatechnik group s.p.a., to reach te higest safety in junction with multilayer pipes under walls and free. The main features of the safety system are: enlargement of the pipe head (coupling precess) realized throught a special tools, also patented by aquatechnik group s.p.a. This process allow to put the fitting on the pipe in a simple and quick way and by te higest safety the pipe is put and locked on the fitting by a anti-unscrewing cap which avoid any movement and, if necessary, which can be unlocked and used again. 

Specification
  • The safety system is available in two versions: safety-pol (body, male and female threads in PPSU) and Safety metal (body and threads in galvanized brass and PPSU caps).

Technical specification
  • Unique ref.Safety_Elbow-90-M-F
  • Product familySafety-pol
  • Product groupElbow
  • TypeObject (single object)
  • Date of publishing2018-08-08
  • Edition number1
Related
  • Material mainPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Joints
  • IFC classificationPipe Fitting
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit