Spears Manufacturing

Formed from a small, one-machine shop in 1969, Mr. Wayne Spears has built the reputation of Spears® Manufacturing Company on the cornerstones of providing high quality products, customer satisfaction, and superior service. Providing customers with the best of what they need, when they need it has always been central to the SPEARS® philosophy. Today, SPEARS® maintains over one million square feet of manufacturing facilities in four states, nine distribution centers across the USA, and worldwide product distribution to meet the needs of an ever-growing industry. SPEARS® broad product line offers a complete selection of 1/8" through 12" injection molded fittings and fabricated fittings through 48", many specialty products, and a full complement of manual and mechanically actuated thermoplastic valves in a variety of types, sizes, and configurations. Plus, SPEARS® offers the very best in custom configuration services for special applications including custom fitting and manifold fabrication, custom valve actuation, and special elastomer or material options.
Brand logo

Contact

(818) 364-161115853 Olden St91392, SylmarUnited States