Publish your products
ThermoWood Dimensional Lumber Ash
ThermoWood Dimensional Lumber Ash
ThermoWood Dimensional Lumber Ash
ThermoWood Dimensional Lumber Ash
ThermoWood Dimensional Lumber Ash
ThermoWood Dimensional Lumber Ash

    ThermoWood Dimensional Lumber Ash

    NATURAL WOOD BEAUTY FOR BOTH INTERIOR AND EXTERIOR APPLICATIONS

    We produce a range of dimensional lumber profiles in all of our thermally modified wood species and finishes. Perfect for architectural millwork, trim or most places where the stability and beauty of Arbor Wood can enhance your project.

    Specification
    • BENEFITS

      Enhanced appearance

      A rich, even tone throughout, a quick power wash restores wood back to its original color.

      Solid & Stable

      Dimensional stability is increased, minimal expansion and contraction ensuring a straight board for life

      Workability

      Arbor Wood may be glued, painted, or finished similar to standard wood to achieve the desired look for your next project.

      High performance

      Less water absorption makes it less susceptible to mold, rot & fungal decay

      Natural process

      Chemical-free process using only heat and steam

      Value added

      New application for domestic wood


      COLOR CHANGE

      Thermal modification changes the naturally occurring sugars in the wood resulting in beautiful, rich tones which extend through the full thickness of the material. Since Arbor Wood is still a natural product, the grain and unique characteristics of the wood remain. In an exterior environment, Arbor Wood will move to gray when unfinished and the application of a UV inhibitor helps maintain the original color.

    Technical specification
    • Unique ref.thermally-modified-wood-dimensional-lumber-ash
    • Product familyThermally Modified Wood
    • Product groupDimensional Lumber
    • TypeObject (single object)
    • Date of publishing2024-07-30
    • Edition number1
    Related
    • Material mainThermally Modified Wood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Wood
    • CSI MasterFormat 2014 Code06 11 16
    • CSI MasterFormat 2014 TitleMechanically Graded Lumber
    • OmniClass Number23-13 17 11 15 11
    • OmniClass TitleLumber Rigid Profiles

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit