Publish your products
ThermoWood Dimensional Lumber Pine

ThermoWood Dimensional Lumber Pine

NATURAL WOOD BEAUTY FOR BOTH INTERIOR AND EXTERIOR APPLICATIONS

We produce a range of dimensional lumber profiles in all of our thermally modified wood species and finishes. Perfect for architectural millwork, trim or most places where the stability and beauty of Arbor Wood can enhance your project.

Specification
  • BENEFITS

    Enhanced appearance

    A rich, even tone throughout, a quick power wash restores wood back to its original color.

    Solid & Stable

    Dimensional stability is increased, minimal expansion and contraction ensuring a straight board for life

    Workability

    Arbor Wood may be glued, painted, or finished similar to standard wood to achieve the desired look for your next project.

    High performance

    Less water absorption makes it less susceptible to mold, rot & fungal decay

    Natural process

    Chemical-free process using only heat and steam

    Value added

    New application for domestic wood


    COLOR CHANGE

    Thermal modification changes the naturally occurring sugars in the wood resulting in beautiful, rich tones which extend through the full thickness of the material. Since Arbor Wood is still a natural product, the grain and unique characteristics of the wood remain. In an exterior environment, Arbor Wood will move to gray when unfinished and the application of a UV inhibitor helps maintain the original color.

Technical specification
  • Unique ref.thermally-modified-wood-dimensional-lumber-pine
  • Product familyThermally Modified Wood
  • Product groupDimensional Lumber
  • TypeObject (single object)
  • Date of publishing2024-07-30
  • Edition number1
Related
  • Material mainThermally Modified Wood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Wood
  • CSI MasterFormat 2014 Code06 11 16
  • CSI MasterFormat 2014 TitleMechanically Graded Lumber
  • OmniClass Number23-13 17 11 15 11
  • OmniClass TitleLumber Rigid Profiles

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit