Publish your products
ARDEX AF 325 - Low Emission Carpet Adhesive
ARDEX AF 325 - Low Emission Carpet Adhesive

    ARDEX AF 325 - Low Emission Carpet Adhesive

    ARDEX AF 325
    Carpet Adhesive

    DESCRIPTION
    ARDEX AF 325 is a water-based, low odour, solvent free, acrylic, emulsion based floorcovering adhesive. With an extended working time, ARDEX AF 325 offers excellent application properties with high early grab and a high final bond strength. It is protected from biodegradation and has excellent resistance to plasticiser migration.

    COVERAGE
    Covers up to 35 m²

    Specification
    • FEATURES
      • Excellent early grab means that carpet can be installed immediately
      • 20 minute extended working time
      • Rapid strength development
      • High temperature resistance, suitable for use over underfloor heating systems
      • Solvent free

      PACK SIZE
      14 kg

    Technical specification
    • Unique ref.ardex-af-325
    • Product familyFlooring Adhesive
    • Product groupCarpet Adhesive
    • TypeObject (single object)
    • Date of publishing2020-01-06
    • Edition number1
    Related
    • Material mainAcrylic
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationFloor
    • UNSPSC nameCarpeting
    • UNSPSC code30161701
    • Uniclass 2015 CodePr_35_57_11
    • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
    • CSI MasterFormat 2014 Code09 68 00
    • CSI MasterFormat 2014 TitleCarpeting
    • OmniClass Number23-15 17 17 15
    • OmniClass TitleIndoor Carpet Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Asia
    India