Publish your products
ARDEX G 10 - Premium Flexible Tile Grout
ARDEX

ARDEX G 10 - Premium Flexible Tile Grout

PREMIUM Flex joint mortar with particularly high color stability. For joint widths of 1 - 10 mm, on walls and floors, indoors and outdoors. Suitable for all ceramic tiles, as well as glass mosaic, glass tiles and natural stone. ARDEX G10 is a cement-based premium jointing mortar with special fillers and additives for fine joint surfaces, optimum processing quality, increased color constancy, independent of the water absorption of the covering material used, and a long wash window. ARDEX G 10 PREMIUM Flex Grout Mortar has, after hardening, water and dirt repellent properties which have a positive effect on the appearance, texture and value retention of the coverings. The high ductility and good flank adhesion cause a stress reduction in thermally stressed surfaces and contribute significantly to the durability of the coverings. As well as the preventive protection against the formation of molds. ARDEX G10 meets the requirements of CG2 WA according to EN 13888 and is very low in emissions - EC 1 R PLUS - according to GEV EMICODE. Product Highlights: Cementitious grout For joining ceramic tiles and slabs as well as glass mosaics, glass tiles and natural stone Increased color stability For joint widths of 1 - 10 mm Good flank adhesion Easy to insert with a long wash window No burning
Specification
  • bulk weight approx. 1.10 kg / l fresh weight approx. 1.80 kg / l Processing time at + 20 ° C Accessibility at + 20 ° C after approx. 3.00 h storage Can be stored in dry rooms for approx. 12 months in the original sealed container. Mixing ratio approx. 1.7 l of water: 5 kg of powder GISCODE ZP 1 = cementitious product EMICODE EC 1 Ball indentation hardness after 1 days approx. 27.00 N / mm² after 3 days approx. 43.00 N / mm² after 7 / 28 days about 48.00 N / mm packing Bucket with 5.00 kg net 78 packing units / pallet colour White pergamon silver gray light gray sandgrey Gray stone gray cement gray basalt anthracite jasmine bahamabeige Sand beige jura beige dun bali brown dark brown material requirements of 10 x 10 cm approx. 0.45 kg / m² from 15 x 15 cm approx. 0.35 kg / m² from 30 x 30 cm approx. 0.20 kg / m² from 30 x 60 cm approx. 0.15 kg / m² from 60 x 60 cm approx. 0.10 kg / m²
Technical specification
  • Unique ref.ARDEX-G-10
  • Product familyTile & Stone Installation System
  • Product groupPremium Flexible Grout
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • UNSPSC nameStone or tile flooring
  • UNSPSC code30161706
  • Uniclass 2015 CodeSs_30_42_72
  • Uniclass 2015 DescriptionResilient and textile floor covering systems
  • CSI MasterFormat 2014 Code09 65 19
  • CSI MasterFormat 2014 TitleResilient Tile Flooring
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
Austria
Czech Republic
Denmark
France
Germany
Poland
Russia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit