Publish your products
ARDEX Liquid Backer Board - Self-Leveling Underlayment for Interior Wood and Concrete Subfloors
ARDEX Liquid Backer Board - Self-Leveling Underlayment for Interior Wood and Concrete Subfloors
    ARDEX

    ARDEX Liquid Backer Board - Self-Leveling Underlayment for Interior Wood and Concrete Subfloors

    ARDEX Liquid BackerBoard® Self-Leveling Underlayment for Interior Wood and Concrete Subfloors is a pourable blend of Portland cement and other hydraulic cements that replaces traditional backerboards for a faster, easier, seamless installation of tile and stone over wooden subfloors, concrete, terrazzo, ceramic tile and epoxy, eliminating the need to cut, fit, glue and fasten. ARDEX Liquid BackerBoard DOES NOT REQUIRE LATH MESH, even when used to smooth and level wood subfloors. Tile and stone can be installed in as little as 6 hours. ARDEX Liquid BackerBoard is also suitable for the installation of engineered wood plank and laminate floor coverings and for encapsulating in-floor electrical heating systems.

    Key Features

    • Smooths subfloors prior to the installation of tile, stone and wood flooring
    • Does not require lath mesh or additive
    • Walkable in 2 – 3 hours
    • Install tile and stone flooring in as little as 6 hours
    • Easy to mix – just add water
    • Installs up to 1 1/4″ (3.1 cm) thick
    • Excellent coverage: 65 square feet at 1/8″
    • Ideal for encapsulating electrical in-floor heating
    • Portland cement based
    • Use as a convenient, fast and easy prefill option over ARDEX UI 740™ FLEXBONE® and other approved uncoupling membranes

    Standards
    SystemOne
    Tested in Accordance with ASTM C1708

    Specification
    • Installation Mixing Ratio: 6 quarts (5.7 L) of water per 50 lb. (22.7 kg) Bag Coverage: 32.5 sq. ft. per bag at 1/4” (3 sq. m at 6 mm) 65 sq. ft. per bag at 1/8’’ (6 sq. m at 3 mm) *Coverage will vary depending on the texture of the surface being smoothed. Performance Flow Time: 10 minutes Compressive Strength (ASTM C109/mod – Air cure only): 3,000 psi (210 kg/sq. cm) at 28 days ASTM C627 Rating (Robinson-Type Floor Tester): Classified as extra heavy Flexural Strength (ASTM C348): 700 psi (49 kg/sq. cm) at 28 days Walkable: 2 – 3 hours Install Flooring and Waterproofing: See Installation of Flooring and Waterproofing section in Technical Data VOC: 0 Packaging: 50 lb. (22.7 kg) bag Storage: Store in a cool, dry area. Do not leave bags exposed to sun. Shelf Life: 1 year, if unopened Warranty: ARDEX L.P. Standard Limited Warranty applies
    Technical specification
    • Unique ref.ARDEX-Liquid-Backer-Board
    • Product familySubfloor Preparation
    • Product groupSelf-Leveling Underlayment Screed
    • TypeObject (single object)
    • Date of publishing2019-11-07
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Underlay
    • IFC classificationFloor
    • UNSPSC nameCarpet or rug underlays
    • UNSPSC code30161719
    • Uniclass 2015 CodePr_35_31_06_80
    • Uniclass 2015 DescriptionSmoothing and levelling underlay compounds
    • CSI MasterFormat 2014 Code06 16 26
    • CSI MasterFormat 2014 TitleUnderlayment
    • OmniClass Number23-15 17 11 13 11 13
    • OmniClass TitlePortland Cement Floor Underlayments
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit