Publish your products
ARDEX GK - High Load Grout
ARDEX

ARDEX GK - High Load Grout

ARDEX GK (coarse grains) is fast curing that can be used in dry and wet environments for wide joints wall and floor.
Specification
  • Mixing ratio: 4 liters of water to 25 kg of powder corresponding Volume Parts: 1 volume meter water to 4¼ volume powder Density: 1.5 kg / liter Density (mixed): about 2.2 kg / liter Material consumption: At joint width of 10 mm and joint depth 5 mm: plates 30x30 cm about 0.65 kg / m² plates 15x15 cm about 1.30 kg / m² plates 10x10 cm approx 2.00 kg / m² Processing time: about 30 minutes (20 ° C) Pedestrian: About 1½ hours after laying (20 ° C) Ball pressure strength: 1 day: 40 N / mm², 3 days: 60 N / mm², 7 days: 80 N / mm², 28 days: 100 N / mm² Packaging: Sack 25 kg Storage: Keep dry. 12 months in unopened packaging
Technical specification
  • Unique ref.ARDEX-GK
  • Product familyTile & Stone Installation System
  • Product groupRapid Setting and High Load Grout
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Material mainCementitious
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • UNSPSC nameStone or tile flooring
  • UNSPSC code30161706
  • Uniclass 2015 CodeSs_30_42_72
  • Uniclass 2015 DescriptionResilient and textile floor covering systems
  • CSI MasterFormat 2014 Code09 65 19
  • CSI MasterFormat 2014 TitleResilient Tile Flooring
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
Austria
Czech Republic
Denmark
France
Italy
Russia
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit