Publish your products
ARDEX REP-MUR AR - Structural repair mortar reinforced with fibers and corrosion inhibitors
ARDEX

ARDEX REP-MUR AR - Structural repair mortar reinforced with fibers and corrosion inhibitors

Structural repair mortar reinforced with fibers and corrosion inhibitors
Specification
  • Mixing ratio: Approx. 4,5 - 5 l. of water: 25 kg. of powder, equivalent to 1 vol. of water: 3 vol.de powder. Density: Approx. 1.6 Kg / l. Density of fresh mortar: Approx. 2 kg./l. Performance: Approx. 1.6 kg of dust per m2 and mm. Workability: 2.5 hours. Compressive strength: Approx. 48 N / mm2 Resistance to Flexotraction: Approx. 8 N / mm2 Packaging: Sacks of 25 kg.
Technical specification
  • Unique ref.ARDEX-REP-MUR-AR
  • Product familyConcrete Repair
  • Product groupStructure Repair Mortar with Fibers and Corrosion Inhibitors
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Material mainMortar
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction Materials - Concrete
  • UNSPSC nameInterior finishing materials
  • UNSPSC code3016
  • CSI MasterFormat 2014 Code03 35 00
  • CSI MasterFormat 2014 TitleConcrete Finishing
  • OmniClass Number23-15 00 00
  • OmniClass TitleInterior and Finish Products
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES

Region availability

Europe Asia
Spain
Singapore
Thailand
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit